Compare Model Drawings, CAD & Specs Availability Price
Optical Post, 1 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, LaserClean
In Stock
In Stock
Optical Post, 1.5 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, LaserClean
In Stock
In Stock
Optical Post, 2 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, LaserClean
In Stock
In Stock
Optical Post, 3 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, LaserClean
In Stock
In Stock
Optical Post, 25.4 mm Height, 12.7 mm Diameter, M4 and M6, LaserClean
In Stock
In Stock
Optical Post, 38.1 mm Height, 12.7 mm Diameter, M4 and M6, LaserClean
In Stock
In Stock
Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6, LaserClean
In Stock
In Stock
Optical Post, 76.2 mm Height, 12.7 mm Diameter, M4 and M6, LaserClean
In Stock
In Stock

Features

LaserClean™ Option Available

Many laser-based applications require extra care to reduce volatile organic compounds (VOC) and ensure added cleanliness. VOCs and other contaminates can deposit on to optical surfaces causing degradation in output power, beam quality, and wavelength. Newport now offers certain Opto-Mechanical components that are specially prepared with clear anodize, nickel plating or stainless steel materials, special lubrication and vacuum-level cleaning. Products are packaged in Class 1000 (ISO 6) cleanroom grade bagging material and then double-bagged for further cleanliness precautions. We call these products, LaserClean™.