Compare Model Drawings, CAD & Specs Availability Price
Micrometer Head, Standard Resolution, 4 mm Travel, 23 lb. Load
$316
In Stock
In Stock
Micrometer Head, Standard Resolution, 5 mm Travel, 9 lb. Load
$196
In Stock
In Stock
Micrometer Head, Standard Resolution, 10 mm Travel, 9 lb. Load
$213
In Stock
In Stock
Micrometer Head, Standard Resolution, 16 mm Travel, 9 lb. Load
$226
In Stock
In Stock
Micrometer Head, Standard Resolution, 25 mm Travel, 9 lb. Load
$238
In Stock
In Stock
Micrometer Head, Standard Resolution, 25 mm Travel, 23 lb. Load
$256
Micrometer Head, Standard Resolution, 51 mm Travel, 23 lb. Load
$295
In Stock
In Stock
Micrometer Head, Standard Resolution, 40 mm Travel, 100 lb. Load
$474
In Stock
In Stock
Micrometer Head, Standard Resolution, 63 mm Travel, 100 lb. Load
$599
In Stock
In Stock
Micrometer Head, Standard Resolution, 10 mm Travel, 90 lb. Load
$317
In Stock
In Stock
Micrometer Head, Standard Resolution, 80mm Travel, 100 lb. Load
$774
In Stock
In Stock

Specifications

Features

Not Just for UMR & MVN Series Stages

Although these micrometers are the standard choice of actuator on UMR and MVN series Stages, their threaded bezel allows them to be used in a variety of applications where precise positioning is required.

Threaded Lock Collar Advantages

The threaded collar found on all BM Series micrometers not only allows easy front-side installation, it also allows the user to fine tune the distance between the micrometer's tip and the contact point.

Compatible Newport Stages & Mounts

BM Series Micrometers are compatible with the following manual stages and mounts.

  • UMR3 Series
  • UMR5 Series
  • UMR8 Series
  • UMR12 Series
  • MVN Series
  • TGN Series
  • SL Series
  • SL-A Series