Compare Model Drawings, CAD & Specs Availability Price
Adjustable Optical Post Head, Ball and Socket, 8-32 Thread
$72
Adjustable Optical Post Head, Ball and Socket, 1/4-20 Thread
$87
Adjustable Optical Post Head, Ball and Socket, M4 Thread
$72
Adjustable Optical Post Head, Ball and Socket, M6 Thread
$87

Features

Maximum Alignment Flexibility

The articulated ball and socket jointed optical post heads provide a simple method of adjusting a mounting surface within a large range. They are adjustable throughout a 50° cone. Three-cutout design allows extended adjustment to horizontal position at these three directions. A single locking screw provides superior locking force and enables easy locking and unlocking.

Available in Two Sizes

These post heads feature matching threaded holes at the tip and in the bottom for attaching opto-mechanical components. They are offered in both a small size (8/32, M4) for 0.5 and 0.7 in. optical posts and pedestals and a large size (1/4-20, M6) for 1.0 in. pedestals.