Compare Model Drawings, CAD & Specs Availability Price
Optical Rail Carrier, 12 mm Length, 1/4-20 Thread, X26 Series
$74
Optical Rail Carrier, 40 mm Length, 1/4-20 Thread, X26 Series
$133
Optical Rail Carrier, 90 mm Length, 1/4-20 Thread, X26 Series
$196
Optical Rail Carrier, 12 mm Length, M6 Thread, X26 Series
$74
Optical Rail Carrier, 40 mm Length, M6 Thread, X26 Series
$133
Optical Rail Carrier, 90 mm Length, M6 Thread, X26 Series
$196
Optical Rail Carrier, 140 mm Length, M6 Thread, X26 Series
$372
Optical Post Carrier, TSP Series Post, X26 Series Rail
$103
Optical Post Carrier, SP Series Post, X26 Series Rail
$103
90 Degree Rail Carrier, 50 mm Length, 1/4-20 Thread, X26 Series
$202
Spacer Block, For CN26C 90° Rail Carrier
$41

Features

Compatible Mounts Have Common 40 mm Optical Axis Height

Compatible optical mounts, which include SL Series 1.0 in. Gimbal Optical Mounts, SB18YZ Series Lens Positioners, X26 Series Optic and Lens Barrel Mounts, and are provided a common optical axis height of 40 mm above the rail surface. Please note that the slotted base and riser block of the gimbal mounts and lens positioner need to be removed.

Dovetail Design

Dovetail construction enables fast, easy mounting and secure clamping of carriers at any point along the rail without removing other components. Shown is CN26-40, CN26-90 and CN26-140 rail carriers mounted to an X26-384 optical rail.