Optical Receivers

We know that high speed photodetection is critical to extracting and preserving your experimental results. We strive to make photodetection simple while delivering the lowest noise and cleanest response possible.

Optical Receiver Type Input Amplified Dual Detectors Bandwidth
Fiber-Optic Receivers Fiber-Optic Yes No Up to 38 GHz
Free Space Receivers Free Space Yes No Up to 10 GHz
Balanced Receivers Free Space or Fiber Yes Yes Up to 800 MHz
Fiber-Optic Detectors Fiber-Optic No No Up to 45 GHz
Free Space Detectors Free Space No No Up to 15 GHz