Additional Documentation
Tutorials
Technical Notes
Other Motion Guides

Motorized vertical stages enhance the ability to orient objects in 3D space. Applications of these precise positioning Vertical Stages include focusing and imaging, metrology, inspection, laser writing, etc. Vertical stages can be selected based on load capacities, travel, Minimum Incremental Motion, repeatability and cover the range from high load, long travel IMS family, to the high accuracy GTS30V. Standard hole patterns or available right angle brackets, allow the quick integration of vertical stages to motorized linear stages. Most motorized vertical stages allow open access to the sample and are not back-drivable.
Selecting a Motorized Vertical Stage
Click Motorized Vertical Stages to shop or browse all of our standard models, or select a product family below for more information. We also offer Linear Translation Stages and Motorized Actuators.
| Series |
Travel Range (mm) |
Minimum Incremental Motion (µm) |
Bi-directional Repeatability Guaranteed, (µm) |
On-Axis Accuracy, Guaranteed ( µm) |
Maximum Speed (mm/s) |
Normal Load Capacity (Cz) (N) |
 |
VP-5ZA Precision Vertical Linear Stages |
4.8 |
0.06 |
0.5 or ± 0.25 |
3 or ± 1.5 |
5 |
50 |
 |
GTS30V High-Precision Vertical Linear Stage |
30 |
0.06 |
0.2 or ± 0.1 |
1.5 or ± 0.75 |
5 |
50 |
 |
IMS-V Series High-Load Vertical Linear Stages |
100
300 |
0.3 - 0.6 |
1.0 or ± 0.5 |
5 or ± 2.5
10 or ± 5 |
5 - 20 |
100 - 500 |
 |
UZ Series Vertical Linear Stages |
UZS: 4.5
UZM: 9 |
0.2 |
3.4 or ± 1.7
to
5.9 or ± 2.95 |
3 or ± 1.5
to
8 or ± 4 |
4 |
30 - 300 |