Tutorials
Technical Notes
The Widest Range of Precision Linear Stages Offered in the Industry
Motorized Linear Stages from Newport and New Focus are designed and built using many decades of experience in providing solutions to many markets including research and academia, industrial, seminconductor, aerospace and defense.
Motorized Linear Stage Basics
A motorized linear translation stage is used to precisely position an object along a single axis. Motorized linear stages include a moving platform and stationary base joined by a bearing system. Position is controlled electronically with the use of a motion controller. Motorized stages are preferred for high load/high speed applications, as well as applications where manual adjustment may be difficult. See Motion Basics and Standards for more information. We also offer manual Linear Translation Stages that can be positioned using a micrometer head, adjustment screw or linear actuator.
Travel Requirements
A good place to start when narrowing your selection of a motorized linear translation stage is with the travel requirements of your application.
Miniature Linear Stage Selection
Mid-range Travel Linear Stage Selection
Long-range Travel Linear Stage Selection
Key: PP = Stepper Motor, PPHA = High Accuracy Stepper Motor, CC = DC Motor, CCHA = High Accuracy DC Motor
Linear Stage Special Collections, Configurations and Options