| TO-Can Laser Diode Mounts |
 |
Low Cost TO-56 and TO-9 Laser Diode Mount |
TO-56 and TO-9 |
* Supports 5.6mm and 9mm TO-Cans with long lead lengths * 10 to 85 °C temperature control range * Compatible with both ANSI and metric optical table post mounts * Unobstructed access to the front of the TO-Can laser diode * Nitrogen purge port |
 |
TO-Can Laser Diode Mounting Fixture |
TO-56, TO-9, and flanged laser diodes |
* Operating temperature range of 0 to 70 °C * Quick dip switch configuration for 3 and 4 pin laser diodes * Mounts to optical table or rail for easy integration with any existing optical setup * Offers unobstructed access to the laser * Nitrogen purge port |
 |
TO-Can Laser Diode Mount with X-Y Adjustable Collimated Beam |
TO-3, TO-56, and TO-9 |
* Interchangeable mounting plates for various package styles * Unobstructed access to front of laser diode package * Standard 4 in. optical beam height * X-Y adjustable collimated beam * Case temperature control * Optional water-cooled backplate for increased heat dissipation * Collimating lens options from 500 to 1550 nm * Nitrogen purge port |
 |
Compact TO-Can Laser Diode Mount |
TO-54, TO-56, and TO-9 |
* Accepts 9 mm, 5.6 mm and 5.4 mm packaged laser diodes * Temperature control range from -20 to 85 with nitrogen purge capability * Quick device insertion and removal without special tools * Configurable pin-out header * Optional mount for ILX OMH power and wavelength measurement heads * Compatible with ILX Lightwave current sources and temperature controllers |
 |
700 series TE Cooled TO-CAN Laser Diode Mounts |
TO-56, TO-9, and pigtailed laser diodes |
* Versatile platform for mounting and controlling laser diodes up to 3 W * Wide operating temperature range of -20 to 80 °C * High efficiency heat transfer extends laser diode lifetime * Both 3-pin and 4-pin sockets are shipped |
 |
Model 710 TEC Controlled TO-CAN Laser Diode Mount |
TO-56, TO-9, and pigtailed laser diodes |
* Convenient platform for mounting and controlling laser diodes up to 2 W * Wide operating temperature range of -5 to 80 °C * High efficiency heat transfer extends laser diode lifetime * Both 3-pin and 4-pin sockets are shipped |
| Butterfly / Dil / Mini-Dil Laser Diode Mounts |
 |
Telecom Laser Diode Mounting Fixtures |
Butterfly, DIL, and Mini-DIL |
* Convenient platform for mounting and controlling laser diodes up to 2 W * Wide operating temperature range of -5 to 80 °C * High efficiency heat transfer extends laser diode lifetime * Both 3-pin and 4-pin sockets are shipped |
 |
740 Series Telecom Laser Diode Mounts |
Butterfly and DIL |
* Compatible with DIL and butterfly packages * Easy to configure for different pin-outs * Highly stable temperature control * Very efficient heat transfer increases laser diode lifetime * Compact, lightweight package |
| High Power Laser Diode Mounts |
 |
Temperature Controlled C-Mount Fixture |
C-mount |
* Accepts C-mount laser diodes * 10 to 85 °C temperature control range * Quick device insertion and removal without special tools * Optimized thermal resistance between the laser and mount * Configurable laser pin-out * 1 mm clearance zone in front of the laser |
 |
Temperature Controlled High Power Laser Diode Mount |
TO-3 and HHL |
* Simple and easy socket mounting for HHL, TO-3 and other high power laser diode packages * Unobstructed access to the front of the laser diode package * Conveniently mounts to an optical table * Water-cooled riser for optimum heat dissipation |
 |
High Power Laser Diode Mounting Fixtures |
2, 6, 8 and 14-pin butterfly |
* Accommodates 2-pin, 6-pin, 8-pin and 14-pin packages * Temperature control range from 15 to 85 C * Up to 60 W total heat dissipation * Configurable for any butterfly module pin-out * Case temperature control models * Optical table mounting |
 |
CS Bar Diode Mounting Fixture |
CS Bar Diode |
* Temperature control range from 20 to 85 °C at 100 W heat load * Temperature control range from 10 to 85 °C at 75 W heat load * Optical table mounting * Unobstructed access to the front of the laser diode |
 |
High-Power Laser Diode Mounts |
CS Bar Diode |
* Designed for CS Bar-type laser diode packages * Case temperature control * Truncated cylinder design allows direct mounting to optical breadboard for OEM applications * Prewired with easy connections to Laser Diode Driver and Temperature Controller |
 |
High-Power Laser Diode Mounts |
Laser Diode Bars |
* Capable of handling up to 110 watts of thermal load * Designed to work with Model 3700 High Power Tempearture Controller * Efficient fan cooling with easy operation |
| Quantum Cascade Laser Mounts |
 |
Quantum Cascade Laser Diode Mounting Fixture |
C-Block, COC, and custom QCL packages |
* Supports C-Block, COC, and customer proprietary QCL packages * Compatible with the LDX-3232 CW QCL Driver * Active temperature control from -30 to 30 °C * Ports for vacuum evacuation or nitrogen purge * Optional XYZ stage with multiple ZnSe lens options |
| Laser Diode Mounting Adaptors and Accessories |
 |
Cylindrical Laser Mounts |
Cylindrical lasers |
Cylindrical lasers |
 |
Laser Diode Adaptors |
TO-56 and TO-9 laser diodes |
TO-56 and TO-9 laser diodes |
 |
Electrical Cables and Accessories |
|
|