We offer highly regulated, constant current power sources to run most 30 W deuterium lamps. We offer two models of supplies:
Fully Featured Model
The 68840 has a number of user features, and is current adjustable from 200 to 550 mA
OEM Model
For fixed current applications, this model is a more economical alternative
Fully Featured Model
The 68840 lets you run the lamp at a current from 200 to 550 mA. You can pre-set it to the desired constant current prior to lamp start-up. All of our, and most other, deuterium lamps run at 300 mA, but you may want to run one at a higher current to increase the brightness, albeit at the expense of lamp life. At 500 mA, average life is reduced by ~40%.
Although the 68840 is a highly regulated power source, there are factors that affect output stability beyond the power supply's control. These include: lamp aging, optics throughput variations, and ambient temperature changes. The 68950 Light Intensity Controller works with the 68840 to ensure long term output stability. (You need the 68842 Cable to connect the 68840 to the 68950 ).
Low Cost OEM Model
The 68942 was designed for simplicity and economy. It only has an ON/OFF switch. Two LEDs indicate the status of the interlock and lamp. The current is fixed at 300 mA. If you don't need to adjust the lamp's current, and don't require the optional 68950 Light Intensity Control System, the 68942 is a smart alternative to the 68840 . This is the power supply we use with the Series Q Deuterium Light Sources.
Tech Note
Deuterium lamps require filament power and anode-cathode voltage of at least 350 V to initiate the discharge and then, for best performance, carefully regulated discharge current. The 68840 and 68942 are constant current power supplies. Until the deuterium lamp reaches thermal equilibrium, the radiated output varies. After approximately 10 to 15 minutes, the output will be almost completely stable. For applications requiring extreme stability, an additional 15 to 30 minutes of warm-up may be required.
Deuterium Lamps Operated by 68840 and 68942 Power Supplies
|
Lamp Type |
Model |
| Deuterium Lamp, 30 W, High Uniformity, Ozone Free, 1 mm Arc Diameter |
63161
|
| Deuterium Lamp, 30 W, High Uniformity, Full Spectrum, 1 mm Arc Diameter |
63162
|
| Deuterium Lamp, 30 W, High Irradiance, Full Spectrum, 0.5 mm Arc Diameter |
63163
|
| Deuterium Lamp, 30 W, High Irradiance, Ozone Free, 0.5 mm Arc Diameter |
63164
|
| Deuterium Lamp, 30 W, High Irradiance/Stability, Ozone Free, 0.5 mm Arc Diameter |
63165
|
| Calibrated Source Lamp, Deuterium, 30 W, 200-400nm Range, 1mm Arc Diameter |
63945
|
| Non-Calibrated Source Lamp, Deuterium, 30 W, 1 mm Arc Diameter |
63946
|
Specifications
|
|
68840
|
| AC Input |
95 - 132/190 - 264 VAC, 50/60 Hz |
| Output Current |
200 - 550 mA |
| with ohmic load |
±0.05 %, max |
| Light Ripple (peak to peak) * |
<0.5 |
| Line/load regulation |
±0.01 % |
| Output Voltage Range |
60 - 90 VDC |
| Pre-ignition voltage |
100 V, ±5 % |
| Ignition Voltage |
570, ±30 V peak |
| Max. temperature |
10 - 40 °C |
* When an Oriel® Lamp is operated in appropriate Oriel Lamp Housing from Newport.