Optic Rotation Mount, 0.5 in., 5° Graduations, 8-32

  • Optic Diameter
    12.7 mm
  • Angular Range
    360°
  • Drive Type
    Knob
  • Graduations
  • Sensitivity
    0.5°
  • Load Capacity
    2 N
  • Optic Thickness
    9.0 mm
  • Clear Aperture
    10 mm
  • Thread Type
    8-32
  • Material
    Aluminum
  • Retaining Ring
    MLH-0.5-RR
    (2 Included)
  • Retaining Ring Thread
    0.546-32