Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024.

Optical Filter, Laser Line, 25.4 mm, 351±2 nm Center, 10±2 nm FWHM

  • Type
    Laser Line Filter
  • Center Wavelength
    351 nm  
  • Center Wavelength Tolerance
    ±2 nm
  • FWHM
    10±2 nm
  • Effective Index of Refraction
    1.4  
  • Size
    Ø25.4 mm
  • Size Tolerance
    +0/-0.1 mm
  • Thickness
    7.62 mm  
  • Surface Quality
    80-50 scratch-dig
  • Minimum Peak Transmission
    40%
  • Temperature Range
    -50 to 80°C
  • Wavelength Shift with Temperature
    <0.02 nm/°C
  • Humidity Resistance
    Per MIL-STD-810C, method 507, procedure 1, modified for 5 cycles
  • Blocking
    100–2000 nm
  • Laser Type
    Excimer, XeF
  • Clear Aperture
    21.4 mm  
  • Cleaning