Compare Model Drawings, CAD & Specs Availability Price
Low GDD Mirror, Ytterbium Laser, 45° AOI, 25.4 mm, 505-530 nm and 1020-1050 nm
$323
In Stock
In Stock
Low GDD Mirror, Ytterbium Laser, 45° AOI, 25.4 mm, 1020-1050 nm
$271
5 Weeks
5 Weeks
Low GDD Mirror, Ytterbium Laser, 45° AOI, 25.4 mm, 505-530 nm
$228
In Stock
In Stock

Specifications

Features

The Popular Ytterbium Doped Laser

There are many types of Ytterbium doped lasers ranging from the compact fiber lasers to high performance femtosecond lasers such as the Spirit® laser from Spectra-Physics. Applications include ablation, cutting, drilling, welding, marking, laser sintering, and eye surgery.  

High Reflectivities For Single Ytterbium Wavelengths

High reflectivities are offered for popular Ytterbium wavelengths. The 10QM20UF.F15 and 10QM20UF.F55 offer Rs, Rp > 99.5% for 1020-1050 nm or 505-530 nm, respectively. All mirrors are made from high quality fused silica with multilayer dielectric coatings.

Dual Wavelength Mirror

The 10QM20UF.DF55, is a dual wavelength mirror reflecting both the fundamental and second harmonic.  This mirror offers an average reflectivity (S+P)/2 polarization > 99.5%.  All mirrors are made from high quality fused silica with multilayer dielectric coatings.

Fused Silica Substrates

Fused Silica is synthetic amorphous silicon dioxide of extremely high purity. This non-crystalline, colorless silica glass combines a low content of inclusions with high refractive index homogeneity, a very low thermal expansion coefficient, and excellent transmittance in the wavelength regime from UV to NIR. As a result, these mirrors will perform better with temperature fluctuations and is ideal for high-energy laser applications due to its high energy damage threshold. For more information, please see our Optical Materials technical note.