Compare Model Drawings, CAD & Specs Availability Price
Heat Absorbing Glass Filter, 12.7 mm Diameter, IR Cut-off, KG-3 Glass
$49
In Stock
In Stock
Heat Absorbing Glass Filter, 25.4 mm Diameter, IR Cut-off, KG-1 Glass
$49
In Stock
In Stock
Heat Absorbing Glass Filter, 25.4 mm Diameter, IR Cut-off, KG-2 Glass
$49
In Stock
In Stock
heat absorbing glass filter model fsr-kg3
Heat Absorbing Glass Filter, 25.4 mm Diameter, IR Cut-off, KG-3 Glass
$49
In Stock
In Stock
heat absorbing glass filter model fsr-kg3
Heat Absorbing Glass Filter, 25.4 mm Diameter, IR Cut-off, KG-5 Glass
$49
Heat Absorbing Glass Filter, 50.8 x 50.8 mm, IR Cut-off, KG-1 Glass
$81
Heat Absorbing Glass Filter, 50.8 x 50.8 mm, IR Cut-off, KG-2 Glass
$81
In Stock
In Stock
Heat Absorbing Glass Filter, 50.8 x 50.8 mm, IR Cut-off, KG-3 Glass
$81
Heat Absorbing Glass Filter, 50.8 x 50.8 mm, IR Cut-off, KG-5 Glass
$81
In Stock
In Stock

Specifications

  • Type
    Heat Absorbing Filter
  • Center Wavelength
    VIS
  • Angle of Incidence
  • Size Tolerance
    ±0.3 mm
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    central ≥ 80% of diameter
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning

Features

Schott KG Series Heat Absorbing Glass

RG series features absorption of infrared radiation and transmits the visible wavelength region.

Contact Us illustration

Have questions? Require assistance?

Click below to contact Newport Optical Filters and we'll get back with you shortly.

Contact Us