Compare Model Drawings, CAD & Specs Availability Price
Fiber Bundle Mount, Circular Bundle to 1.5 Inch Female Flange
$100
6 Weeks
6 Weeks
Fiber Bundle Mount, Circular Bundle to 1.5 Inch Male Flange
$140
4 Weeks
4 Weeks
Fiber Bundle Holder, Circular Bundle to 1.5 Inch Male Flange, XYZ Adjust
$350
4 Weeks
4 Weeks
Fiber Bundle Mount, Rectangular Bundle to 1.5 Inch Female Flange
$550
5 Weeks
5 Weeks
Fiber Bundle Holder, 11 mm, Optical Post Mounted
$165
5 Weeks
5 Weeks
Optical Fiber Holder, Single SMA, Optical Post Mounted
$100
In Stock
In Stock
Optical Fiber Holder, Single SMA, 1.5 Inch Series Female Flange
$525
5 Weeks
5 Weeks

Features

Flanged Mounts for Circular and Rectangular Fiber Bundles

For coupling a Rectangular or circular end fiber optic bundle to a 1.5 inch flanged component, these flanged fiber bundle mounts are useful. Adjustments of 0.5 inch (12.7 mm) along the optical axis is possible.

  • 77357 : Has a 1.5 inch female flange and connector for the standard 11 mm circular fiber bundle terminations.
  • 77817 : Has a 1.5 inch male flange and connector for the standard 11 mm circular fiber bundle terminations.
  • 77358 : Has a 1.5 inch female flange and holds the rectangular end of a rectangular to circular fiber optic bundle. This is especially useful for coupling light onto the input slit of a Monochromator.

The 77358 can be coupled by itself onto the flange of a monochromator, or the included spacer tube can be used to attach the 77358 to the 77330 Focusing Lens Assembly for optimum light focusing onto the slit of a monochromator.

Flanged Mount for SMA Terminated Fibers

The 70456 has a 1.5 inch series female flange and connector for SMA terminated fibers.

Flanged XYZ Fiber Positioner Mount

The 77802 XYZ Fiber Positioner Mount has a 1.5 inch male flange and holds fiber bundles terminated with 11 mm circular ferrules. Adjustment in the X and Y directions of 0.063 inch (1.6 mm), perpendicular to the optical access is possible. Along the optical axis, 0.5 inch (12.7 mm) adjustment is possible. Adjustment in three axes allows the bundle to be positioned in the most favorable spot for maximizing collected output light from a focused source.

Fiber Holder for Optical Post Mounting

The 77848 Optical Post Mount Fiber Holder is for fibers terminated with an SMA connection. Optical Post can be used to mount the 77848 via its 1/4-20 UNC 2B mounting hole close to a photodetector or sample.

Rod Mount for Fiber Bundles

The 77814 Rod Mount for Fiber Bundles allows the optical axis height to be adjusted by mounting it to an Optical Post through its 1/4-20 tapped hole. The position of the fiber bundle within the mount is adjustable within a 17 mm distance.