Compare Model Drawings, CAD & Specs Type Transmittance Range Core Diameter Fiber Length Numerical Aperture Availability Price
$295
5 Weeks
Liquid Light Guide 300 - 650 nm 3.0 mm 1 m 0.59
5 Weeks
$1,235
In Stock
Liquid Light Guide 220 - 600 nm 3.0 mm 2 m 0.43
In Stock
$1,335
In Stock
Liquid Light Guide 220 - 600 nm 5.1 mm 1 m 0.43
In Stock
$1,850
In Stock
Liquid Light Guide 220 - 600 nm 5.1 mm 2 m 0.43
In Stock
$425
Liquid Light Guide 300 - 650 nm 3.0 mm 2 m 0.59
$475
5 Weeks
Liquid Light Guide 300 - 650 nm 5.1 mm 1 m 0.59
5 Weeks
$635
5 Weeks
Liquid Light Guide 300 - 650 nm 5.1 mm 2 m 0.59
5 Weeks
$695
In Stock
Liquid Light Guide 300 - 650 nm 7.6 mm 1 m 0.59
In Stock
$1,030
5 Weeks
Liquid Light Guide 300 - 650 nm 7.6 mm 2 m 0.59
5 Weeks
$1,725
Bifurcated Liquid Light Guide 300 - 650 nm 3.0 mm 1 m 0.59
$1,620
Bifurcated Liquid Light Guide 300 - 650 nm 3.0 mm 2 m 0.59
$425
5 Weeks
Liquid Light Guide 340 - 800 nm 3.0 mm 1 m 0.59
5 Weeks
$475
5 Weeks
Liquid Light Guide 340 - 800 nm 3.0 mm 2 m 0.59
5 Weeks
$460
5 Weeks
Liquid Light Guide 340 - 800 nm 5.1 mm 1 m 0.59
5 Weeks
$670
5 Weeks
Liquid Light Guide 340 - 800 nm 5.1 mm 2 m 0.59
5 Weeks
$820
5 Weeks
Liquid Light Guide 340 - 800 nm 7.6 mm 1 m 0.59
5 Weeks
$1,235
In Stock
Liquid Light Guide 340 - 800 nm 7.6 mm 2 m 0.59
In Stock
$1,645
In Stock
Bifurcated Liquid Light Guide 340 - 800 nm 3.0 mm 1 m 0.59
In Stock
$2,060
Bifurcated Liquid Light Guide 340 - 800 nm 3.0 mm 2 m 0.59
$380
In Stock
Liquid Light Guide 420 - 2000 nm 3.0 mm 1 m 0.52
In Stock
$820
In Stock
Liquid Light Guide 420 - 2000 nm 3.0 mm 2 m 0.52
In Stock
$495
5 Weeks
Liquid Light Guide 420 - 2000 nm 5.1 mm 1 m 0.52
5 Weeks
$720
5 Weeks
Liquid Light Guide 420 - 2000 nm 5.1 mm 2 m 0.52
5 Weeks
$885
5 Weeks
Liquid Light Guide 420 - 2000 nm 7.6 mm 1 m 0.52
5 Weeks
$1,315
5 Weeks
Liquid Light Guide 420 - 2000 nm 7.6 mm 2 m 0.52
5 Weeks

Specifications

Transmittance Range 220-600 nm 300-650 nm 340-800 nm 420-2000 nm
Numerical Aperture 0.43 0.59 0.59 0.52
F/# 1.2 0.85 0.85 0.96
Acceptance Cone, 2a 50° 72° 72° 62°

Features

High ultraviolet to near-infrared throughput

Liquid light guides provide much greater transmittance than Fused Silica Fiber Bundles, do not have the risk of fiber breakage, and are less expensive. Data shown for 2 meter long light guides.

Deep UV Light Guides Available

Deep UV (DUV) liquid light guides capable of transmitting wavelengths down to 220 nm are available. These are helpful for transmitting the high UV intensity of an Arc Lamp or Deuterium Lamp. For small point sources 1 mm or less in size, a Solarization Resistant Fiber is recommended.

Bifurcated and Trifurcated Versions

For dual source applications, bifurcated liquid light guides are available. The two cores are stacked atop each other in the common end, allowing for complete focus of each individual light source onto its own irradiance area. Trifurcated light guides are also available – contact us for more information.

Front view of common end of a bifurcated liquid light guide – the end does not merge into a single circular core.