Compare Model Drawings, CAD & Specs Transmission Size Material Availability Price
$282
In Stock
370–2000 nm 15 x 15 x 15 mm N-LaK21 or equivalent
In Stock
$329
4 Weeks
185–2100 nm 15 x 15 x 15 mm UV Grade Fused Silica
4 Weeks
$282
In Stock
370–2000 nm 15 x 15 x 15 mm N-SF10
In Stock
$649
In Stock
370–2000 nm 25 x 25 x 25 mm N-LaK21 or equivalent
In Stock
$484
In Stock
185–2100 nm 25 x 25 x 25 mm UV Grade Fused Silica
In Stock
$498
In Stock
370–2000 nm 25 x 25 x 25 mm N-SF10
In Stock

Specifications

  • Apex Angle
    LK10: 63.00°
    SB10: 69.06°
    SF10: 60.60°
  • Antireflection Coating
    Uncoated
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    ≤λ/10 at 632.8 nm over the clear aperture
  • Clear Aperture
    ≥90% of face
  • Size Tolerance
    +0/-0.25 mm
  • Chamfers
    0.5 mm face width
  • Chamfers Angle Tolerance
    45° maximum
  • Cleaning

Features

High Quality Brewster's Angle Prisms

The quality of the prism material, accuracy of the angle, and fabrication tolerances ultimately impact ultrafast laser performance. Newport's prisms are made from only precision quality material, with tightly toleranced prism angles, and λ/10 surface flatness. The prism apex angle is precisely fabricated at Brewster’s angle to minimize Fresnel losses.

UV Fused Silica Dispersing Prisms

Fused silica prisms provide group velocity dispersion of 360 fsec2/cm at 800 nm.

LaK21 Optical Glass Dispersing Prisms

LaK21 glass prisms provide 600 fsec2/cm of second order dispersion at 800 nm.

SF10 Dispersing Prisms

SF10 glass prisms provide group velocity dispersion of 1600 fsec2/cm at 800 nm.

15 mm or 25 mm Sized Brewster Angle Prisms

Two sizes are available in each material: 25 mm and 15 mm. The 25 mm prism provides more material for light to propagate through and hence offers more flexibility when used for beam displacement. The 15 mm prism is ideal in environments with space constraints.

The Brewster Apex angle is dependent on material and is listed below.

Material Apex Angle
Fused Silica 69.06°
N-LaK21 63.00°
N-SF10 60.60°

Prism Compressor for Ultrashort Pulses

Two identical Brewster Angle Prisms and a folding mirror are used to create an ultrafast prism compressor. Prisms are the optics of choice for intracavity dispersion compression. For more information on how to select the proper prism material and the associated calculations for compression, please see Application Note 29. See the parts list of the shown setup example below.

Part No Description Quantity
10SB10 25 mm UVFS Prism 2
UGP-1 Ultima Gimbal Mount 2
PS-1 1.0 in. Optical Pedestal 2
PS-F Fork Clamp 2
423 Linear Stage 2
SM-25 Vernier Micrometer 2
10D20ER.2 1.0 in. Silver Mirror 1
U100-A2K Ultima Mirror Mount 1
10DD20ER.24 D Shape Silver Mirror 1
M1-1D Edge Grip Mirror Mount 1
SP-2 0.5 in. Optical Post 2
BPH-2 Slotted Base Post Holder 2