Compare Model Drawings, CAD & Specs Availability Price
Bandpass Filter, 25.4 mm, 310±2 nm Center, 11±2 nm FWHM
$498
Bandpass Filter, 25.4 mm, 320±2 nm Center, 12±2 nm FWHM
$508
Bandpass Filter, 25.4 mm, 330±2 nm Center, 11±2 nm FWHM
$378
Bandpass Filter, 25.4 mm, 340±2 nm Center, 12±2 nm FWHM
$377
Bandpass Filter, 25.4 mm, 350±2 nm Center, 11±2 nm FWHM
$377
Bandpass Filter, 25.4 mm, 360±2 nm Center, 11±2 nm FWHM
$377
standard optical bandpass filter model 10bpf10-370
Bandpass Filter, 25.4 mm, 370±2 nm Center, 12±2 nm FWHM
$377
Bandpass Filter, 25.4 mm, 380±2 nm Center, 12±2 nm FWHM
$366
Bandpass Filter, 25.4 mm, 390±2 nm Center, 12±2 nm FWHM
$366
Bandpass Filter, 25.4 mm, 400±2 nm Center, 10±2 nm FWHM
$147
Bandpass Filter, 25.4 mm, 410±2 nm Center, 10±2 nm FWHM
$169
Bandpass Filter, 25.4 mm, 420±2 nm Center, 10±2 nm FWHM
$169
Bandpass Filter, 25.4 mm, 430±2 nm Center, 10±2 nm FWHM
$147
Bandpass Filter, 25.4 mm, 440±2 nm Center, 10±2 nm FWHM
$147
Bandpass Filter, 25.4 mm, 450±2 nm Center, 10±2 nm FWHM
$147
Bandpass Filter, 25.4 mm, 460±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 470±2 nm Center, 10±2 nm FWHM
$147
Bandpass Filter, 25.4 mm, 480±2 nm Center, 10±2 nm FWHM
$130
Bandpass Filter, 25.4 mm, 490±2 nm Center, 10±2 nm FWHM
$147
Bandpass Filter, 25.4 mm, 500±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 510±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 520±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 530±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 540±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 550±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 560±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 570±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 580±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 590±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 600±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 610±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 620±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 630±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 640±2 nm Center, 10±2 nm FWHM
$147
Bandpass Filter, 25.4 mm, 650±2 nm Center, 10±2 nm FWHM
$126
Bandpass Filter, 25.4 mm, 660±2 nm Center, 11±2 nm FWHM
$137
Bandpass Filter, 25.4 mm, 670±2 nm Center, 11±2 nm FWHM
$137
Bandpass Filter, 25.4 mm, 680±2 nm Center, 11±2 nm FWHM
$137
Bandpass Filter, 25.4 mm, 690±2 nm Center, 11±2 nm FWHM
$158
Bandpass Filter, 25.4 mm, 700±2 nm Center, 12±2 nm FWHM
$137
Bandpass Filter, 25.4 mm, 750±2 nm Center, 13±2 nm FWHM
$137
Bandpass Filter, 25.4 mm, 800±2 nm Center, 12±2 nm FWHM
$137
Bandpass Filter, 25.4 mm, 850±2 nm Center, 13±2 nm FWHM
$137
Bandpass Filter, 25.4 mm, 900±2 nm Center, 10±2 nm FWHM
$137
Bandpass Filter, 25.4 mm, 400±3.5 nm Center, 25±3.5 nm FWHM
$184
Bandpass Filter, 25.4 mm, 450±3.5 nm Center, 25±3.5 nm FWHM
$184
Bandpass Filter, 25.4 mm, 500±3.5 nm Center, 25±3.5 nm FWHM
$162
Bandpass Filter, 25.4 mm, 550±3.5 nm Center, 25±3.5 nm FWHM
$141
Bandpass Filter, 25.4 mm, 600±3.5 nm Center, 25±3.5 nm FWHM
$162
Bandpass Filter, 25.4 mm, 650±3.5 nm Center, 25±3.5 nm FWHM
$162
Bandpass Filter, 25.4 mm, 700±3.5 nm Center, 25±3.5 nm FWHM
$162
Bandpass Filter, 25.4 mm, 750±3.5 nm Center, 25±3.5 nm FWHM
$141
Bandpass Filter, 25.4 mm, 400±10 nm Center, 70±30 nm FWHM
$126
Bandpass Filter, 25.4 mm, 450±10 nm Center, 70±30 nm FWHM
$126
Bandpass Filter, 25.4 mm, 500±10 nm Center, 70±30 nm FWHM
$126
Bandpass Filter, 25.4 mm, 550±10 nm Center, 70±30 nm FWHM
$126
Bandpass Filter, 25.4 mm, 600±10 nm Center, 70±30 nm FWHM
$126
Bandpass Filter, 25.4 mm, 650±10 nm Center, 70±30 nm FWHM
$126
Bandpass Filter, 25.4 mm, 700±10 nm Center, 70±30 nm FWHM
$126
Bandpass Filter, 25.4 mm, 750±10 nm Center, 70±30 nm FWHM
$130

Specifications

  • Type
    Bandpass Filter
  • Size
    25.4 mm diameter
  • Size Tolerance
    +0/-0.5 mm
  • Surface Quality
    80-50 scratch-dig
  • Temperature Range
    -50 to 100°C
  • Wavelength Shift with Temperature
    0.01 to 0.02 nm/°C
  • Humidity Resistance
    Per MIL-STD-810E, method 507.3, procedure III, modified to 5 cycles
  • Clear Aperture
    20.2 mm

Features

Scribed and Laminated Construction

Scribed and laminated soft coating construction is a commonly used construction for bandpass and edge filters. Optical filter components are coated onto separate substrate plates. These plates are then scribed to remove the film symmetrically around the required specified active film areas of the optical filters to be produced from the plate. The scribed plates are subsequently laminated together with a moisture resistant epoxy. A glass-epoxy-glass seal is formed in the scribed areas forming the best possible barrier to moisture penetration. Filters are cut through the scribed area to their finished size using diamond cutting tools. Additional moisture barriers may be applied to the cut filters if necessary to achieve extended life requirements.

Bandpass Filter Transmission Curves

A bandpass filter is defined by the pass band region. The two wavelengths in the bandpass where the transmittance is equal to 50% of peak transmittance are called the half-power wavelengths. The bandwidth is the difference between the half-power wavelengths which is called the full width at half maximum (FWHM). A center wavelength is defined by calculating the average of the two half-power wavelengths. The band shape is usually defined as a multiple of the BW or FWHM, and it defines the rate of attenuation with respect to wavelength change along the slopes of the bandpass.  Please see the individual product page for the transmission curve.  

Optical Filter Mounts

Contact Us illustration

Have questions? Require assistance?

Click below to contact Newport Optical Filters and we'll get back with you shortly.

Contact Us