Compare Model Drawings, CAD & Specs Type Optic Diameter Thread Type Drive Type Availability Price
$128
1 Week
Flip Up Filter Holder 25.4 mm 8-32 Manual
1 Week
$128
4 Weeks
Flip Up Filter Holder 25.4 mm M4 Manual
4 Weeks

Features

Stack Any Number of Filters

Stacking any number of Flip-up mounts is easy with a screw and nut.  Each filter can be individually flipped into and out of the beam path.

Filters Aligned to Post

In the up position, this mount locates the optic directly in line with and 2.0 in. (50.8 mm) above the mounting post so your filters are perfectly aligned with the rest of your optical system without needing adaptor plates.

Mount Thick or Thin Filters

Both thin and thick optics are held firmly, using either the threaded Delrin retaining ring or the standard set screw that is also included.