Compare Description Drawings, CAD & Specs Avail. Price
Side Shelves for Vision Isostation WorkstationsVIS-SSH-24Side Shelf, Vertical Supports, Vision Isostation, 24 in.$646
Side Shelves for Vision Isostation WorkstationsVIS-SSH-30Side Shelf, Vertical Supports, Vision Isostation, 30 in.
In Stock
$703
Side Shelves for Vision Isostation WorkstationsVIS-SSH-36Side Shelf, Vertical Supports, Vision Isostation, 36 in.$755
Side Shelves for Vision Isostation WorkstationsVIS-SSA-24Add-on Side Shelf, Vision Isostation, 24 in., Requires VIS-SSH-24
In Stock
$432
Side Shelves for Vision Isostation WorkstationsVIS-SSA-30Add-on Side Shelf, Vision Isostation, 30 in., Requires VIS-SSH-30
In Stock
$486
Side Shelves for Vision Isostation WorkstationsVIS-SSA-36Add-on Side Shelf, Vision Isostation, 36 in., Requires VIS-SSH-36
In Stock
$540
Side Shelves for Vision Isostation WorkstationsVIS-LS-P-11Instrument Shelf, Vision IsoStation,12 in. x 12 in., 1/4-20 Thread$284
Side Shelves for Vision Isostation WorkstationsVIS-LS-CSConer Shelf, Vision IsoStation, 8" X 8", 1/4-20 Thread$357
Side Shelves for Vision Isostation WorkstationsM-VIS-LS-P-11Instrument Shelf, Vision IsoStation, 300 mm x 300 mm, M6 Thread$284
Side Shelves for Vision Isostation WorkstationsM-VIS-LS-CSConer Shelf, Vision IsoStation, 200 mm x 200 mm, M6 Thread
2 Weeks
$357

Features

VIS-SSH Extrusion Side Shelves

The VIS-SSH flexible extruded rail side storage shelf system is designed for smaller instruments and accessories including fluidics, probe storage or optics. This shelf system can also be used in conjunction with the Vision overhead shelf to maximize accessory storage and organization. To add on more shelves, simply order VIS-SSA-XX to add on to your existing extrusion shelf.

Resources

Literature