- Products
- Specialty Industrial
- Industrial Manufacturing
- Laser Micromachining
- Laser Micromachining Workstations
- uFAB-L Micromachining Workstation
Sorry, this product is no longer offered for sale.


uFAB-L Micromachining Workstation
Model: ufab-l-micromachining-workstation
Specifications
- Wavelength Range350 to 1100 nm
- Beam Diameter (1/e<sup>2</sup>)5 mm
- Attenuation RangeOD0 to OD4 (Computer Controlled)
- Travel Range X, Y, Z150 mm, 150 mm, 13 mm
- Maximum Speed X, Y, Z50 mm/s, 50 mm/s, 1 mm/s
- Minimum Incremental Motion X, Y, Z0.10 µm, 0.10 µm, 0.05 µm
- Galvanometric Mirror Marking Speed2 m/s
- Galvanometric Mirror Repeatability< 2 µrad
- Angular Resolution2.8 µrad for angle range of +/- 0.36 rad
- Weight86 kg
- Dimensions762 x 762 x 762 mm
- Wavelength Range350 to 1100 nm
- Beam Diameter (1/e<sup>2</sup>)5 mm
- Attenuation RangeOD0 to OD4 (Computer Controlled)
- Travel Range X, Y, Z150 mm, 150 mm, 13 mm
- Maximum Speed X, Y, Z50 mm/s, 50 mm/s, 1 mm/s
- Minimum Incremental Motion X, Y, Z0.10 µm, 0.10 µm, 0.05 µm
- Galvanometric Mirror Marking Speed2 m/s
- Galvanometric Mirror Repeatability< 2 µrad
- Angular Resolution2.8 µrad for angle range of +/- 0.36 rad
- Weight86 kg
- Dimensions762 x 762 x 762 mm