These spacers mount below SL and RL series optical table supports allowing the optical table height to be changed as required.
- Adjust the height of optical tables on SL or RL supports
- Can be installed while the optical table remains in place
- 13.5 to 28 inch total optical table support heights See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LLS-13.5Lab Leg Spacer, SL or RL supports, 13.5 in. | 2 Weeks | ||||
![]() | LLS-16Lab Leg Spacer, SL or RL supports, 16 in. | 4 Weeks | ||||
![]() | LLS-19.5Lab Leg Spacer, SL or RL supports, 19 in. | 4 Weeks | ||||
![]() | LLS-22Lab Leg Spacer, SL or RL supports, 22 in. | 4 Weeks | ||||
![]() | LLS-23.5Lab Leg Spacer, SL or RL supports, 23.5 in. | 2 Weeks | ||||
![]() | LLS-28Lab Leg Spacer, SL or RL supports, 28 in. | In Stock |
Features
Modular Support Base
Our SL and RL optical table supports are built on modular support bases. Interchangeable spacer bases of different heights allow convenient cost-effective adjustment of working surface height or retrofitting of caster systems. Simply order new LLS series support bases to change your isolator to a new height. For example, if you currently have 16 in. legs and would like to increase your leg height to 23.5 in., you would order four LLS-23.5 to change four legs to 23.5 in. leg height. Leg spacers for height adjustment are only compatible with 13.5 inch or taller SL or RL support legs.