Bottom shelves are a perfect solution for storage of heavier instrumentation or devices that are not typically adjusted or manipulated, including controllers or power supplies. The shelf clips on to the cross bracket of the optical workstation frame and provide a large shelf depth, while still giving leg clearance in the front of the system.
- Bottom shelves for storage under an optical table system
- 200 lbs load capacity ideal for storing heavy items like controllers or power supplies
- Compatible with isolated and rigid Vision IsoStations
- Easy installation See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIS-UTS-2424-125Under Table Shelf, 24 x 24 in. Vision Isostation, I-125 Isolator Frame | |||||
![]() | VIS-UTS-2436-125Under Table Shelf, 24 x 36 in. Vision Isostation, I-125 Isolator Frame | |||||
![]() | VIS-UTS-3030-125Under Table Shelf, 30 x 30 in. Vision Isostation, I-125 Isolator Frame | |||||
![]() | VIS-UTS-3030-325Under Table Shelf, 30 x 30 in. Vision Isostation, I-325 Isolator Frame | |||||
![]() | VIS-UTS-3036-125Under Table Shelf, 30 x 36 in. Vision Isostation, I-125 Isolator Frame | |||||
![]() | VIS-UTS-3036-325Under Table Shelf, 30 x 36 in. Vision Isostation, I-325 Isolator Frame | |||||
![]() | VIS-UTS-3048-125Under Table Shelf, 30 x 48 in. Vision Isostation, I-125 Isolator Frame | |||||
![]() | VIS-UTS-3048-325Under Table Shelf, 30 x 48 in. Vision Isostation, I-325 Isolator Frame | |||||
![]() | VIS-UTS-3636-325Under Table Shelf, 36 x 36 in. Vision Isostation, I-325 Isolator Frame | |||||
![]() | VIS-UTS-3648-325Under Table Shelf, 36 x 48 in. Vision Isostation, I-325 Isolator Frame |
Features
VIS-UTS Bottom Shelves
VIS-UTS Bottom Shelves feature 200 lbs load capacity allowing heavy items, such as controllers and power supplies, to be stored away from the work surface. Installation can be done in minutes by simply clipping the pre-attached mounting brackets to the cross braces of the workstation frame.