Sorry, this family of products is no longer available.
This product is only available on www.mks.com
Specifications
- TypePressure Transducer
- Measurement TypeAbsolute
- ConfigurationSingle-Ended
- Operating Temperature Range0 - 50°C
- Exposed MaterialsIncoloy®
- Power Requirements13 - 32 VDC
- Analog Output0-10 VDC
- Electrical Connector9-pin Type D Connector on 9 in. Flying Lead
- Fitting Type4 VCR female
- Surface Finish<5 µin Ra
- CE CertifiedYes

