Specifications

  • Type
    Pressure Transducer
  • Measurement Type
    Absolute
  • Configuration
    Single-Ended
  • Operating Temperature Range
    0 - 50°C
  • Exposed Materials
    Incoloy®
  • Power Requirements
    13 - 32 VDC
  • Analog Output
    0-10 VDC
  • Electrical Connector
    9-pin Type D Connector on 9 in. Flying Lead
  • Fitting Type
    4 VCR female
  • Surface Finish
    <5 µin Ra
  • CE Certified
    Yes