The BB-series beam blocks, in three sizes, are multi-function accessories for the lab, combining the safety features of a beam block with an alignment tool and a Allen wrench stand. The black anodized stand features a grid pattern on the front surface for easy aligning and a magnetic base for fast and secure placement on optical tables, and it can hold your most used Allen wrenches for quick access.
- Block unused or stray beams
- Numbered grid pattern aids beam alignment and height setting
- Conveniently holds balldrivers or Allen wrenches
- Magnetic base provides fast, stable placement on optical tables See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-L-PKOptical Beam Block, Tool Holder, Magnetic-Base, Large, 10 Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-M-PKOptical Beam Block, Tool Holder, Magnetic-Base, Medium, 10 Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-SOptical Beam Block, Tool Holder, Magnetic-Base, Small | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-S-PKOptical Beam Block, Tool Holder, Magnetic-Base, Small, 10 Pack | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Front Surface Grid For Easy Aligning and Leveling
A grid is printed on the front face of these beam blocks with clear numbers on the grid's edge to indicate height in inches. All of the BB-series beam blocks are made from black-anodized aluminum alloy for safe, reflection-free blocking of laser beams in both research lab and production environments.
Metallic Base Provides For Convenient Relocation
Multiple Sizes to Match Your Specific Needs
The BB-series beam blocks are available in three sizes:
- The large-sized BB-L is 9-in. (229-mm) tall and 3-in. (76-mm) wide, with a three-element magnetic base, has a grid pattern of 0.25-in. squares, and is designed to hold up to 8 English or metric ball drivers.
- The medium-sized BB-M is 7.5-in (191-mm) tall and 1.5-in (38.1-mm) wide, with a single-element magnetic base, has a grid pattern of 0.25-in. squares, and is able to hold 8 Allen wrenches.
- The BB-S is the smallest of the group at 6.8-in (171-mm) tall and 1-in (25.4-mm) wide, with a single-element magnetic base, has a grid pattern of 0.125-in. squares, and can also hold a variety of Allen Wrenches.