LaserClean optical breadboards feature low outgassing processes and components, provide off the shelf solutions for applications that require low VOC or low outgassing optical breadboards.
- Clear anodized SA2 solid aluminum optical breadboards
- Proprietary cleaning and manufacturing process ensures low outgassing interface
- Industry's first low outgassing optical breadboards for laser and medical applications See All Features
Specifications
- TypeLow VOC Optical Breadboard Plate
- Thickness0.5 in. (12.7 mm)
- Working SurfaceClear anodized aluminum
- Surface Flatness±0.02 in. (±0.5 mm)
- Mounting Holes1/4-20
M6 (M- Versions)
- Number of Counterbored HolesFour 0.25 in. located at the corners inset 0.5 in. (12.5 mm) from the edge
- Mounting Hole TypeCut (not rolled) threads with countersink
- Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions) - Mounting Hole Borders0.5 in.
12.5 mm (M- Versions)
Features
What is LaserClean™?
Sometimes, your application requires extra care to reduce volatile organic compounds (VOC) and ensure added cleanliness. Newport now offers a collection of Opto-Mechanical components and Vibration Control products that are cleaned the same as the vacuum version of these parts, but do not have the extra machining to remove the blind holes. Therefore, these products offer V6 cleanliness without the V6 price. We call these products, LaserClean™. For example, we've measured the cleanliness of a standard and LaserClean™ manual translation stage.
LaserClean™ Optical Breadboards
With virtually oil free interface and minimized VOC, Newport's LaserClean™ breadboards deliver SG equivalent damping performance together with unmatched low-outgassing feature. No more worries about organic residue deposited on your mirrors - LaserClean™ breadboards are ideal for your laser applications and any application that requires a minimum outgassing.