- Products
- Vacuum Instruments
- Vacuum Fittings and Flanges
- ISO-KF Vacuum Flange Components
- ISO-KF Vacuum Flange Fittings
- ISO-KF Flange 90 Degree Elbow Fittings with Tangents
Sorry, this product is no longer offered for sale.


ISO-KF Flange 90 Degree Elbow Fittings with Tangents
Model: iso-kf--flange-long-90-elbow-fittings
Specifications
- Component Type90 Degree Elbow Fitting
- SeriesSeries 31
- Material304 Stainless Steel
- Flange TypeISO-KF
- Component Type90 Degree Elbow Fitting
- SeriesSeries 31
- Material304 Stainless Steel
- Flange TypeISO-KF