- Products
- Optics
- Optical Filters
- Color and Absorptive Optical Filters
- Colored Glass Absorptive Longpass Filters


Specifications
- TypeColored Glass Longpass Filter
- MaterialSchott Colored Glass or Equivalent
- Angle of Incidence0°
- Size Tolerance±0.3 mm
- Thickness Tolerance±0.1 mm
- Surface Quality60-40 scratch-dig
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Clear Aperturecentral ≥ 80% of diameter
- ChamfersUp to 1 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning
- TypeColored Glass Longpass Filter
- MaterialSchott Colored Glass or Equivalent
- Angle of Incidence0°
- Size Tolerance±0.3 mm
- Thickness Tolerance±0.1 mm
- Surface Quality60-40 scratch-dig
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Clear Aperturecentral ≥ 80% of diameter
- ChamfersUp to 1 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning