Sorry, this family of products is no longer available.
This product is only available on www.mks.com
- Adapt to VCR® compatible components
- CF flange with bolt thru-holes
- 2.75 in. non-rotatable flange See All Features
Specifications
- Component TypeMale VCR Adapter
- SeriesSeries 88
- Flange TypeCF Ultra High Vacuum
- Flange Size2.75 in.
- Nonrotatable FlangesOne
- Bolt Hole TypeThru Holes
- MaterialStainless Steel
- Length1.69 in. (43 mm)
- Inner Diameter0.41 in. (10 mm)
- VCR Fitting Size8 VCR male
- A43 mm
- B10 mm