- Products
- Optics
- Optical Windows
- Brewster Windows
- Brewster Windows
Specifications
- MaterialUV Grade Fused Silica
- Wavelength Range195-2100 nm
- Wavefront Distortionλ/10 @ 632.8 nm, transmitted
- Surface Quality10-5 scratch-dig
- Thickness2.0 mm
- Thickness Tolerance± 0.2 mm
- Parallelism≤ 10 arc seconds
- Cleaning
- Clear ApertureCentral 90% of diameter
- Size Tolerance+0.0/-0.25 mm
- Antireflection CoatingUncoated
- MaterialUV Grade Fused Silica
- Wavelength Range195-2100 nm
- Wavefront Distortionλ/10 @ 632.8 nm, transmitted
- Surface Quality10-5 scratch-dig
- Thickness2.0 mm
- Thickness Tolerance± 0.2 mm
- Parallelism≤ 10 arc seconds
- Cleaning
- Clear ApertureCentral 90% of diameter
- Size Tolerance+0.0/-0.25 mm
- Antireflection CoatingUncoated