Show Filters:
Showing 6 of 6 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Breadboard Microlock Accessories4646Microlock Insert, Spare
$23
Breadboard Microlock Accessories4647Microlock Cap, Spare
$14.60
Breadboard Microlock Accessories6749-1Microlock Sleeve, 2 in. Thick Optical Breadboards
$61
Breadboard Microlock Accessories6749-5Microlock Sleeve, 4 in. Thick Optical Breadboards
$101
Breadboard Microlock Accessories8673Adjustment Tool, Microlock
$25
Breadboard Microlock AccessoriesMicrolock-FTLeveling Foot, 1/4-20 Thread, Microlock
$27

Features

Microlock Positions Aligned With Table Hole Patterns

Microlocks are normally positioned 1/6 of the length/width dimension in from the edge of the breadboard, with an additional Microlock in the center of the boards with larger sizes. With metric mounting holes, the Microlock positions are adjusted slightly to place them directly between the ranks of mounting holes. This provides automatic alignment of the Microlocks with the mounting holes in the supporting table when both the breadboard and the table have the same type mounting holes.

Free Standing Mounting Feet

Microlock mounting feet are available for free-standing applications. These high-load-capacity feet insert into the Microlocks and prevent the breadboard from scratching or marring the support surface.