Show Filters:
Showing 10 of 13 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
UV High Energy Plano-Convex LensesSPX014AR.4Plano-Convex Lens, Fused Silica, 25.4 mm, 33.0 mm EFL, AR.4 coated
In Stock
$211
UV High Energy Plano-Convex LensesSPX022AR.4Plano-Convex Lens, Fused Silica, 25.4 mm, 100 mm EFL, AR.4 coated
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$201
UV High Energy Plano-Convex LensesSPX023AR.4Plano-Convex Lens, Fused Silica, 25.4 mm, 125 mm EFL, AR.4 coated
In Stock
$201
UV High Energy Plano-Convex LensesSPX025AR.4Plano-Convex Lens, Fused Silica, 25.4 mm, 150 mm EFL, AR.4 coated
In Stock
$201
UV High Energy Plano-Convex LensesSPX028AR.4Plano-Convex Lens, Fused Silica, 25.4 mm, 200 mm EFL, AR.4 coated
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$201
UV High Energy Plano-Convex LensesSPX029AR.4Plano-Convex Lens, Fused Silica, 25.4 mm, 250 mm EFL, AR.4 coated
In Stock
$201
UV High Energy Plano-Convex LensesSPX030AR.4Plano-Convex Lens, Fused Silica, 25.4 mm, 350 mm EFL, AR.4 coated
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$201
UV High Energy Plano-Convex LensesSPX031AR.4Plano-Convex Lens, Fused Silica, 25.4 mm, 500 mm EFL, AR.4 coated
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$201
UV High Energy Plano-Convex LensesSPX034AR.4Plano-Convex Lens, Fused Silica, 25.4 mm, 1000 mm EFL, AR.4 coated
In Stock
$201
UV High Energy Plano-Convex LensesSPX059AR.4Plano-Convex Lens, Fused Silica, 25.4 mm, 300 mm EFL, AR.4 coated
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$201

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    25.4 mm
  • Lens Material
    Suprasil 300 or equivalent
  • Antireflection Coating
    230 to 266 nm
  • Coating Type
    UV Multilayer
  • Coating Code
    AR.4
  • Reflectance
    Ravg<0.50% @ 230-266 nm
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10
  • Surface Accuracy, Irregularity
    λ/8
  • Surface Accuracy, Power
    1.5 λ
  • Chamfers
    0–0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±1%
  • Diameter Tolerance
    +0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    22.86 mm

Features

Suprasil 300 Synthetic Fused Silica Substrates

These lenses feature Heraeus Suprasil® 300 high‑purity synthetic fused silica substrates. Suprasil 300 is manufactured by flame hydrolysis and is characterized by ultra‑low metallic impurities (<1 ppm) and an exceptionally low OH content (<1 ppm), resulting in no absorption bands from the visible to the infrared spectral region. This significantly reduces bulk absorption and minimizes the risk of internal damage under high‑energy laser exposure. For more information, refer to the optical material tech note.

High Quality Precision Lens Surfaces

Our precision plano-convex lenses are polished to tight tolerances minimizing wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. These lenses have a 15-5 scratch-dig surface quality, and a λ/10 surface irregularity. For more information, refer to the optical surfaces technical note.

Broadband UV Antireflection Coating

The AR.4 UV multilayer antireflection coating markedly improves the transmission efficiency of these lenses by reducing surface reflections over a 230 to 266 nm wavelength range.

Standardized Plano-Convex Focal Lengths

Standard effective focal lengths across a variety of newport lens sizes, materials and shapes provide a systematic approach allowing for lenses of different sizes to be interchanged without requiring other changes to your optical system. Collimating a point light source coming from the planar surface or focusing a collimated light source which is incident on the curved surface will help to minimize the spherical aberration.

Plano-Convex Lens Shape for Focusing Light

Plano-Convex lenses are the best choice for focusing parallel rays of light to a single point. They can be used to focus, collect and collimate light. The asymmetry of this lens shape minimizes spherical aberration in situations where the object and image are located at unequal distance from the lens. The optimum case is where the object is placed at infinity with parallel rays entering lens and the final image is a focused point.

Focusing a Collimated Laser Beam

For an application example, let’s look at the case of the output from a Newport R-31005 HeNe laser focused to a spot using a KPX043 Plano-Convex Lens. This Hene laser has a beam diameter of 0.63 mm and a divergence of 1.3 mrad. Note that these are beam diameter and full divergence, so in the notation of our figure, y1 = 0.315 mm and θ1 = 0.65 mrad. The KPX043 lens has a focal length of 25.4 mm. Thus, at the focused spot, we have a radius θ1f = 16.5 µm. So, the diameter of the spot will be 33 µm.

Collimating Light from a Point Source

Since a common application is the collimation of the output from an Optical Fiber, let’s use that for our numerical example. The Newport F-MBB fiber has a core diameter of 200 µm and a numerical aperture (NA) of 0.37. The radius y1 of our source is then 100 µm. NA is defined in terms of the half-angle accepted by the fiber, so θ1 = 0.37. If we again use the KPX043 , 25.4 mm focal length lens to collimate the output, we will have a beam with a radius of 9.4 mm and a half-angle divergence of 4 mrad.

Mounted Version - with Lens Tubes

The lenses can be mounted in LT series lens tube for constructing a complex optical system or quickly connecting to other threaded lens mounts: A-Line™ series fixed lens mount, or adjustable lens positioner (with thread adapter). Use LT-WR series spanner wrench for easy lens installation.