- Products
- Optics
- Optical Lenses
- Cylindrical Lenses
- UV Fused Silica Plano-Concave Cylindrical Lenses
- Visible UVFS Plano-Concave Cylindrical Lenses


Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Concave
- Lens MaterialUV Grade Fused Silica
- Antireflection Coating430-700 nm
- Coating TypeVisible Multilayer
- Coating CodeAR.14
- Damage Threshold7.5 J/cm2, 10 ns pulses, 10 Hz at 532 nm
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2-λ/4
- Focal Length Tolerance±2.0%
- Center Thickness Tolerance+0.5/-0.25 mm
- Clear Aperture≥central 80% of dimensions
- Lens TypeCylindrical
- Lens ShapePlano-Concave
- Lens MaterialUV Grade Fused Silica
- Antireflection Coating430-700 nm
- Coating TypeVisible Multilayer
- Coating CodeAR.14
- Damage Threshold7.5 J/cm2, 10 ns pulses, 10 Hz at 532 nm
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2-λ/4
- Focal Length Tolerance±2.0%
- Center Thickness Tolerance+0.5/-0.25 mm
- Clear Aperture≥central 80% of dimensions