VIBe Mechanical Vibration Isolation Platform, 12 x 18 in., 75-125 lbs

  • Length
    18 in.
  • Width
    12 in.
  • Minimum Platform Load
    75 lb
  • Load Capacity
    125 lb
  • Horizontal Isolation, Resonance
    6.3 Hz  
  • Vertical Isolation, Resonance
    6.8 Hz