Vibration Isolator, Mechanical, 2 lbs. (0.9 kg) to 10 lbs. (4.5 kg)

Specifications

  • Load Capacity per Isolator
    4.5 kg  
  • Minimum Isolator Load
    0.9 kg  
  • Horizontal Isolation, Resonance
    6.3 Hz  
  • Horizontal Amplification at Resonance
    16 dB  
  • Vertical Isolation, Resonance
    6.8 Hz  
  • Vertical Amplification at Resonance
    17 dB  
  • Weight
    0.2 kg  
undefined
undefined