Optical Table, Hybrid Damped SmartTable®, 5 x 8 ft., 8 in. Thick, 1/4-20
The SST-58-8 SmartTable® HD Series uniquely combines the powerful IQ Damping Technology® with passive precision tuned damping technology used in RS series tables. The two technologies compliment each other, creating the highest performance table in the industry. The included ST-300 SmartTable Controller can be used in a stand-alone (no computer required) mode and is also USB2 compatible. When operating in the stand-alone mode SmartTable HD automatically tunes the table to maximize table damping independent of load. When connected to a computer via the USB2 port, the included software allows users to further fine tune and calibrate the table to the experiment at hand and gather vibration data in both the frequency and time domains. Isolators are sold separately.
Specifications
Type
Optical Table Top
Not Included
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Tuned Damping
2 Narrowband Precision Tuned Dampers
Active Damping
2 IQ Active Dampers
Structural Damping Range
80-550 Hz
Width
59.06 in.
Length
8 ft.
Thickness
8 in.
Working Surface
3/16 in. thick 400 series ferromagnetic stainless steel
Surface Flatness
±0.004 in. over 2 ft. square
Mounting Holes
1/4-20
Mounting Hole Pattern
1 in. grid
Mounting Hole Borders
0.5 in.
Hole Sealing Type
Easy clean conical cup, 0.75 in. deep, non-corrosive high impact reinforced composite material
Bottom Skin Material
3/16 in. thick carbon steel
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
Vibration Monitor Range
10-820 Hz, 0-0.16 mm/s
Computer Interface
USB
I/O
BNC output with sensitivity of 30V/(mm/s)
Power Requirements
100-240 VAC; 1.5A, 50/60Hz
Weight
1070 lb
Crated Weight
1340 lb
Type
Optical Table Top
Not Included
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Tuned Damping
2 Narrowband Precision Tuned Dampers
Active Damping
2 IQ Active Dampers
Structural Damping Range
80-550 Hz
Width
59.06 in.
Length
8 ft.
Thickness
8 in.
Working Surface
3/16 in. thick 400 series ferromagnetic stainless steel
Surface Flatness
±0.004 in. over 2 ft. square
Mounting Holes
1/4-20
Mounting Hole Pattern
1 in. grid
Mounting Hole Borders
0.5 in.
Hole Sealing Type
Easy clean conical cup, 0.75 in. deep, non-corrosive high impact reinforced composite material
Bottom Skin Material
3/16 in. thick carbon steel
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
Vibration Monitor Range
10-820 Hz, 0-0.16 mm/s
Computer Interface
USB
I/O
BNC output with sensitivity of 30V/(mm/s)
Power Requirements
100-240 VAC; 1.5A, 50/60Hz
Weight
1070 lb
Crated Weight
1340 lb