Sorry, this product is no longer offered for sale. It was discontinued on May 19, 2025The recommended replacement product is PS-4E.

Optical Post, 4.0 in. Height, 1 in. Diameter, 8-32 Thread, LaserClean

Specifications

  • Type
    LaserClean Pedestal Extension
  • Height
    101.6 mm  
  • Thread Type
    8-32
  • Material
    Stainless Steel
  • Diameter
    25.4 mm  

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Optical PostsPS-4EOptical Post, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$39