Sorry, this product is no longer offered for sale.
UV-Curing Epoxy, NOA 85, 6 gm Syringe.

The NOA-85S UV-curing adhesive is a clear, colorless, liquid photopolymer that will cure when exposed to ultraviolet light and or visible light, between 320 – 450 nm. Since it is a one part system and 100% solids, it offers many advantages in bonding where
the adhesive can be exposed to UV light. The use of NOA 85 eliminates premixing, drying or heat curing operations common to other adhesive systems. Curing time is remarkably fast, and is dependent upon the thickness applied and the amount of ultraviolet light energy available.
NOA-85S is designed to give the best possible optical bond when using plastic to plastic or plastic to glass substrates. It has excellent adhesion to CR-39, polarized film, Delrin®, nylon, cellulose acetate butyrate, polycarbonate, acrylics and glass.
NOA-85S also has excellent clarity, low shrinkage and a slight flexibility that make it superior to other materials for optical bonding. These characteristics are important in order for the user to produce high quality optics and achieve long term performance under changing environments. Available in a 6 gram syringe.
the adhesive can be exposed to UV light. The use of NOA 85 eliminates premixing, drying or heat curing operations common to other adhesive systems. Curing time is remarkably fast, and is dependent upon the thickness applied and the amount of ultraviolet light energy available.
NOA-85S is designed to give the best possible optical bond when using plastic to plastic or plastic to glass substrates. It has excellent adhesion to CR-39, polarized film, Delrin®, nylon, cellulose acetate butyrate, polycarbonate, acrylics and glass.
NOA-85S also has excellent clarity, low shrinkage and a slight flexibility that make it superior to other materials for optical bonding. These characteristics are important in order for the user to produce high quality optics and achieve long term performance under changing environments. Available in a 6 gram syringe.
Specifications
- TypeEpoxy
- Operating Temperature-15 to 90°C
- Glass AdhesionExcellent
- Metal AdhesionGood
- Plastic AdhesionGood to Excellent
- Recommended UseLow refractive index, higher viscosity adhesive for bonding glass and plastic
- Refractive Index, Cured1.46
- Viscosity200 cps
Resources & Downloads
Other
NOA-85S RoHS Certificate(263.6 kB, PDF)
