Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Negative Meniscus Lens, Fused Silica, 50.8 mm, -250 mm EFL, 266 nm

Specifications

  • Lens Shape
    Negative Meniscus
  • Diameter
    50.8
  • Lens Material
    UV Grade Fused Silica
  • Antireflection Coating
    266 nm
  • Effective Focal Length (EFL)
    -250.0
  • Surface Quality
    20-10 scratch-dig
  • Surface Accuracy, Irregularity
    1/8 λ
  • Surface Accuracy, Power
    1.5
  • Back Focal Length (BFL)
    -249.41
  • Centration
    ≤3 arc min
  • Chamfers
    0–0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Diameter Tolerance
    +0/-0.1 mm
  • Focal Length Tolerance
    ±1%
  • Center Thickness (T<sub>c</sub>)
    3.0
  • Center Thickness Tolerance
    ±0.1 mm
  • Edge Thickness (T<sub>e</sub>)
    5.885
  • Clear Aperture
    ≥central 90% of diameter
  • Coating Type
    Laser Line V-Coat
  • Coating Code
    HAR.11
  • Cleaning
    Non-abrasive method, acetone or isopropyl alcoholon lens tissue recommended
undefined

Resources & Downloads

Other
2D Product Drawings