Sorry, this product is no longer offered for sale.

Calibration Filter, Metallic Neutral Density, 1 OD, 10.0% Trans.

Specifications

  • Type
    Calibration Filter
  • Optical Density
    1  
  • Transmittance, Nominal
    10%
  • Material
    Metallic Neutral Density Filter Glass