Optical Mounting Post, 50.8 mm, 12.7 mm Dia. Molded Composite, M4 & M6

Technical Specs

  • Type
    Optical Post
  • Diameter
    12.7 mm  
  • Height
    50.8 mm  
  • Thread Type
    M4 and M6
  • Material
    Molded Composite
  • Pack Quantity
    1