New Lightweight Optical Breadboard, Extruded Core, 900 x 1200 x 58 mm, M6 Threads

The M-LW-34-2 Lightweight Optical Breadboard has a 900 mm width, a 1200 mm length, and is 58 mm. thick with M6 holes on 25 mm grid. The LW Series provides excellent performance at an affordable price. It demonstrates an uniform surface flatness of <±0.2 mm over any 600 mm square. The LW Breadboard also offers a 1.6 mm thick ferromagnetic steel mounting surface.
Patent-pending Extruded Aluminum Core Design
Our patent-pending extruded aluminum core design makes Newport lightweight optical breadboards up to 30% lighter than standard honeycomb breadboards without compromising performance. The LW Series is ideal for less sensitive applications, offering easier handling, transport, and assembly. Its reduced weight also minimizes the load on isolators, enabling a higher payload capacity atop the breadboard.
Lightweight Breadboard Damping Performance
Newport’s Lightweight optical breadboards are engineered for applications where portability and ease of handling are essential. They offer reduced weight and deliver damping performance that approaches that of the SG Series, which provides greater stiffness for long-term stability in vibration-critical setups. The Lightweight Series is well suited for less sensitive environments.
Threaded Holes Integrated in Core
Newport lightweight optical breadboards feature a grid of sealed 1/4-20 or M6 threaded holes with 12 mm depth. Unlike honeycomb designs, the LW Series threads are integrated directly into the extrusion core, sealing it from contaminants. This protects your breadboard’s performance over time. Additionally, threaded holes are built into the core, keeping the top surface clean and uninterrupted.
Specifications
- TypeLightweight Optical Breadboard
- Width900 mm
- Length1200 mm
- Thickness58 mm
- Working Surface1.6 mm thick ferromagnetic steel
- Surface Flatness±0.2 mm over any 600 mm square
- Bottom Skin Material1.6 mm ASTM A1011 cold rolled steel
- Mounting HolesM6
- Mounting Hole Type12 mm deep cut (not rolled) threads with countersink
- Mounting Hole Pattern25 mm grid
- Mounting Hole Borders12.5 mm
- Hole Sealing TypeThreaded holes are integrated into extruded aluminum core
- Core DesignPatent-pending lightweight extruded aluminum core
- Weight60 kg
Resources & Downloads
Other
LW Series RoHS(293.3 kB, PDF)



