New Lightweight Optical Breadboard, Extruded Core, 900 x 900 x 58 mm, M6 Threads

Specifications

  • Type
    Lightweight Optical Breadboard
  • Width
    900 mm
  • Length
    900 mm
  • Thickness
    58 mm
  • Working Surface
    1.6 mm thick ferromagnetic steel
  • Surface Flatness
    ±0.2 mm over any 600 mm square
  • Bottom Skin Material
    1.6 mm ASTM A1011 cold rolled steel
  • Mounting Holes
    M6
  • Mounting Hole Type
    12 mm deep cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm
  • Hole Sealing Type
    Threaded holes are integrated into extruded aluminum core
  • Core Design
    Patent-pending lightweight extruded aluminum core
  • Weight
    45 kg

Resources & Downloads

3D Product Models
2D Product Drawings
Other