Sorry, this product is no longer offered for sale. The recommended replacement product is TF-48-24-N.
Vibration Control System, Integrity 1, Rigid, 4 x 8 ft., 8 in., 1/4-20
The Integrity 1 Series VCS is designed to provide a superior working surface for general purpose photonics applications that are not extremely sensitive to vibrations. Integrity 1 VCS systems are often used in spectroscopy, multimode fiber, micropositioning and non-interferometric applications. The INT1-48-8-N VCS™ Vibration Control System includes a rigid support frame and a 4 ft. wide x 8 ft. long x 8 in. thick optical platform with 1/4-20 threaded holes on a 1 in. grid. Integrity VCS systems' innovative isolation platform features an optional integrated shelf and mobility accessories to optimize laboratory space, organization and safety. Specifications
Type
Optical Table System
Rigid Supports Included
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Tuned Damping
No
Active Damping
No
Width
4 ft.
Length
8 ft.
Thickness
8 in.
Working Surface Height
36.7 ±0.5 in.
Mounting Holes
1/4-20
Working Surface
0.134 in. thick 400 series ferromagnetic stainless steel
Surface Flatness
±0.006 in. over 2 ft. square
Mounting Hole Type
1/4-20
Mounting Hole Pattern
1 in. grid
Mounting Hole Borders
0.5 in.
Alphanumeric Grid Labels
No
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
Bottom Skin Material
0.134 in. thick carbon steel
Weight - Tabletop
680 lb
944 lb
Crated Weight - Tabletop
870 lb
1216 lb
Frame Assembly Height
28.7 ±0.5 in.
Type
Optical Table System
Rigid Supports Included
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Tuned Damping
No
Active Damping
No
Width
4 ft.
Length
8 ft.
Thickness
8 in.
Working Surface Height
36.7 ±0.5 in.
Mounting Holes
1/4-20
Working Surface
0.134 in. thick 400 series ferromagnetic stainless steel
Surface Flatness
±0.006 in. over 2 ft. square
Mounting Hole Type
1/4-20
Mounting Hole Pattern
1 in. grid
Mounting Hole Borders
0.5 in.
Alphanumeric Grid Labels
No
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
Bottom Skin Material
0.134 in. thick carbon steel
Weight - Tabletop
680 lb
944 lb
Crated Weight - Tabletop
870 lb
1216 lb
Frame Assembly Height
28.7 ±0.5 in.