Sorry, this product is no longer offered for sale.

Wavelength Flattened Coupler, 1 x 2, 10/90, 1550 nm, FC/APC

Specifications

  • Type
    1x2 Wavelength Flattened Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    10%/90%
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    0.63 dB
  • Return Loss
    55 dB
  • Bandwidth
    ±40 nm
  • Excess Loss, Typical
    0.1 dB  
  • Loss, Ports 1-3
    11 dB  
  • Package Type
    B
  • Operating Humidity
    90–95%
undefined