Vacuum Isolation Valve, Cv, NW25 ISO-KF, Angle Ports, Viton, 24 VDC solenoid

  • Type
    Compact Valve
  • Configuration
    Angle Ports
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Port Size
    1.0 in.
  • Valve Actuation
    24 VDC solenoid
  • Nose Seal Material
    Viton
  • Bonnet Seal Material
    Viton
  • Helium Leak Rate
    Less than 1.0 X 10-9 std cc/sec
  • Wetted Volume
    1.09 in3 (17.8 cm3)
  • Limit Switch
    No
  • Cylinder Volume
    0.25 in.3 (4.1 cm3)
  • Cylinder Air Pressure
    60 - 120 psig
  • Operating Temperature Range
    -26° - 125°C