Picomotor Piezo Linear Actuator, 2 in. Travel, 30 nm Resolution, 9.5 mm Shank

The 8303 Picomotor Piezo Linear Actuator is an ideal device for motorizing fine-positioning stages and mounts in your optical or mechanical systems. Use it with our optomechanical translation stages or your own custom devices. It has better than 30 nm resolution with minimal backlash over a 2 inch (50.8 mm) travel range, and can exert a 5 lb. (22-N) force. The standard 0.375 in (9.5 mm) shank of the Model 8303 lets it fit into standard micrometer mounting holes.
Resources & Downloads
Technical Notes
Open vs Closed Loop Picomotors(1.6 MB, PDF)
Certificates
EU27 Declaration of Conformity 8301.pdf(142.8 kB, PDF)
Related Products
Compatible Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9067-XY-L-VXY Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, Left-Handed | |||||
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |




