Sorry, this product is no longer offered for sale.

MCT Infrared Detector, Liquid Nitrogen Cooled, Oriel® FT Spectrometer

Technical Specs

  • Wavenumber Range
    5,000 - 600 cm-1
  • Spectral Range
    2 - 16.6 µm
  • Type
    IR Detector
  • Detector Type
    MCT
  • Detector Size
    1 x 1 mm
  • Operating Bandwidth
    100 Hz to 40 kHz
  • Optic Used
    Off-Axis Paraboloidal Reflector (Gold Coated)
  • Preferred Beam Splitter
    KBr
  • Typical D*
    5 x 1010
  • Window Material
    ZnSe

Related Products