Over 8,000 products in-stock! & FREE 2-Day shipping on all web orders!* Learn More FREE T-Shirt with orders $250+ Details Notice: Products may be subject to a surcharge added during checkout. Learn More
About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Infrared Detector, InSb, Liquid Nitrogen Cooled, 10,000-1,820 cm-1


Infrared Detector, InSb, Liquid Nitrogen Cooled, 10,000-1,820 cm-1
Model: 80021
The 80021 InSb detector exhibits superior performance over its operating range and approaches the maximum theoretical limit of sensitivity for background-limited applications. This detector requires liquid nitrogen cooling. Liquid nitrogen holding time is eight hours. A preamplifier is integrated into the design, which reduces the effects of background radiation. It is matched with the detector, allowing the detector to function at its ideal operating point. A manually adjustable iris is included with the 80021. Its diameter range is from 0.8" to 1.4" (2 to 36 mm). The iris can act as a Jacquinot Stop. By decreasing the effective source size and reducing the spot size on the detector, resolution is increased. The iris uses standard Oriel® 1.5-Inch Series male and female flanges, allowing it to be easily integrated into the FT-IR system, if desired.
Specifications
- Wavenumber Range10,000 - 1,820 cm-1
- Spectral Range1 - 5.5 µm
- TypeIR Detector
- Detector TypeInSb
- Detector Size1 x 1 mm
- Operating Bandwidth100 Hz to 40 kHz
- Optic UsedCaF2 Focusing Lens
- Preferred Beam SplitterCaF2
- Typical D*3 x 1011
- Window MaterialSapphire

- Wavenumber Range10,000 - 1,820 cm-1
- Spectral Range1 - 5.5 µm
- TypeIR Detector
- Detector TypeInSb
- Detector Size1 x 1 mm
- Operating Bandwidth100 Hz to 40 kHz
- Optic UsedCaF2 Focusing Lens
- Preferred Beam SplitterCaF2
- Typical D*3 x 1011
- Window MaterialSapphire

Resources & Downloads
2D Product Drawings
ftir-pg3c(583.4 kB, PDF)
