Sorry, this product is no longer offered for sale. It was discontinued on Dec 21, 2018 For recommended replacements see spectroscopy-accessories. The recommended replacement product is 77553.
Fluorescence/Reflectance Probe, Solarization Res., 200μm Core, 6x1 Spot, 2m

The 78371 Fluorescence/Reflectance Probe carries light to the sample via the 6 individual 200 μm fibers, and the signal is collected and delivered to the spectrometer via the center fiber. This off-the-shelf item is used for reflectance or fluorescence measurements from solid samples. Upon request, we can offer 30° angled probes for reflectance of highly translucent solid samples (where 2nd surface reflections are a concern), or for solutions measurements. This Solarization Resistant version is 2 m in total length, with the common end is 1 m long, and the legs 1 m long.
Specifications
- TypeFluorescence/Reflectance Probe
- Core Diameter200 µm
- Length2 m